IESNA:LM-63-2002
[TEST]P956096
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]76049
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
10457.4 11245.9 12092.6 12943.3 13595.4 13994.7 14237.5 14373.9 14524.4 14698.9
14923.7 15228.6 15639.9 16125.5 16715.4 17708.5 19209.3 21199.7 23657.5 26731.4
30760.2 35385 40308.7 44787 47493.7 46119.3 43368.5 39682.7 35254.6 29977.7
23302.4 16649.2 10896.8 6334.2 2786.9 862.8 0
10457.4 11288.4 12241.5 13185.7 13881.9 14305.3 14505.5 14554.9 14587.4 14616.3
14662.8 14762.3 14944.5 15173.3 15550.1 16337.8 17718.6 19720.6 22328.9 25438.8
29163.5 33451.6 38398.6 43746.9 49109.2 50533.8 47511.7 43623.3 39540.7 34896.2
28393.1 21401.1 14894.8 9067.4 4237.5 1350.3 0
10457.4 11331.4 12390.8 13427.7 14168.4 14615.5 14773.2 14735.9 14650.8 14533.6
14402 14295.6 14249.5 14221.4 14385.1 14967 16227.8 18241.4 20999.9 24145.9
27567.2 31518.6 36488.5 42706.4 50725.2 54948.3 51654.9 47563.9 43827.1 39815.1
33483.7 26153.5 18892.3 11800.9 5688.2 1837.9 0
10457.4 11392 12538.4 13645.6 14424.1 14846.6 14918 14738.7 14460.2 14138.7
13802.5 13501.5 13272 13115.5 13232.7 13919.6 15448.9 17792.8 20802 24105.8
27574 31323.2 35726.5 41177.9 48827.1 54734.4 52474.8 47948.3 43998.9 39938.7
33940.8 26807.6 19705.3 12709 6460.6 2268.8 0
10457.4 11452.6 12686.5 13863.5 14679.7 15076.9 15063.3 14741.1 14269.6 13743.9
13203 12707.8 12294.5 12009.5 12080.6 12872.3 14670 17344.2 20603.8 24065.6
27580.9 31127.4 34964.4 39649.8 46929.1 54520.1 53294.2 48332.3 44171 40061.9
34397.8 27461.7 20518.3 13617.5 7233.1 2699.8 0
10457.4 11488.7 12766.8 13994.7 14834.6 15189.3 15067.3 14578.6 13910.8 13216.2
12562.1 11997.5 11554.5 11314.1 11597.4 12841 15219.8 18543.2 22524.7 26836.9
31152.3 35393.4 39712.4 44443.9 51465.9 58676.2 58575.8 53835.5 49092.4 43912.2
37393.4 29739 22238.2 14801.3 8205.8 3186.2 0
10457.4 11524.8 12847 14125.9 14988.7 15301.7 15071.3 14416 13552.1 12688.5
11921.3 11287.2 10814.5 10618.7 11114.7 12809.7 15769.6 19742.2 24446.1 29607.3
34723.7 39659.4 44460 49238 56002.8 62832.6 63857.9 59338.3 54013.3 47762.5
40389 32016.2 23957.3 15985 9178.1 3672.5 0
10457.4 11542.9 12895.6 14196.9 15057.7 15339.4 15031.2 14267.2 13290.8 12361.9
11577.8 10949.4 10501.1 10372.7 11057.3 13072.1 16407.6 20902.7 26353 32399.1
38408.6 44218.8 49895.3 55394.5 62594.3 69103.9 69938.9 65445.4 59268.9 51698.7
43159.8 33981.3 24989.4 16415.6 9422.5 3693.4 0
10457.4 11560.9 12944.5 14267.6 15126.3 15377.1 14991.1 14117.9 13029.6 12035.2
11235.1 10611.9 10187.7 10126.3 10999.9 13334.6 17045.6 22063.3 28260.2 35190.4
42093.6 48777.8 55330.7 61550.5 69185.7 75374.7 76019.5 71552.5 64524 55634.5
45930.7 35946.8 26021.1 16845.8 9666.9 3713.9 0
10457.4 11552.9 12981.5 14301.7 15152.4 15381.1 14943.7 14012.7 12869.1 11857.9
11067.3 10453.4 10040.1 10020 10991.1 13471 17363.4 22744.6 29417.9 36829.6
44321.5 51448.3 58506.8 65489.1 73442.5 79309.2 79369.4 74176.9 65982.7 55782.1
45188.3 34670.7 23968.5 15232.6 8374.7 3118 0
10457.4 11560.9 12944.5 14267.6 15126.3 15377.1 14991.1 14117.9 13029.6 12035.2
11235.1 10611.9 10187.7 10126.3 10999.9 13334.6 17045.6 22063.3 28260.2 35190.4
42093.6 48777.8 55330.7 61550.5 69185.7 75374.7 76019.5 71552.5 64524 55634.5
45930.7 35946.8 26021.1 16845.8 9666.9 3713.9 0
10457.4 11542.9 12895.6 14196.9 15057.7 15339.4 15031.2 14267.2 13290.8 12361.9
11577.8 10949.4 10501.1 10372.7 11057.3 13072.1 16407.6 20902.7 26353 32399.1
38408.6 44218.8 49895.3 55394.5 62594.3 69103.9 69938.9 65445.4 59268.9 51698.7
43159.8 33981.3 24989.4 16415.6 9422.5 3693.4 0
10457.4 11524.8 12847 14125.9 14988.7 15301.7 15071.3 14416 13552.1 12688.5
11921.3 11287.2 10814.5 10618.7 11114.7 12809.7 15769.6 19742.2 24446.1 29607.3
34723.7 39659.4 44460 49238 56002.8 62832.6 63857.9 59338.3 54013.3 47762.5
40389 32016.2 23957.3 15985 9178.1 3672.5 0
10457.4 11488.7 12766.8 13994.7 14834.6 15189.3 15067.3 14578.6 13910.8 13216.2
12562.1 11997.5 11554.5 11314.1 11597.4 12841 15219.8 18543.2 22524.7 26836.9
31152.3 35393.4 39712.4 44443.9 51465.9 58676.2 58575.8 53835.5 49092.4 43912.2
37393.4 29739 22238.2 14801.3 8205.8 3186.2 0
10457.4 11452.6 12686.5 13863.5 14679.7 15076.9 15063.3 14741.1 14269.6 13743.9
13203 12707.8 12294.5 12009.5 12080.6 12872.3 14670 17344.2 20603.8 24065.6
27580.9 31127.4 34964.4 39649.8 46929.1 54520.1 53294.2 48332.3 44171 40061.9
34397.8 27461.7 20518.3 13617.5 7233.1 2699.8 0
10457.4 11392 12538.4 13645.6 14424.1 14846.6 14918 14738.7 14460.2 14138.7
13802.5 13501.5 13272 13115.5 13232.7 13919.6 15448.9 17792.8 20802 24105.8
27574 31323.2 35726.5 41177.9 48827.1 54734.4 52474.8 47948.3 43998.9 39938.7
33940.8 26807.6 19705.3 12709 6460.6 2268.8 0
10457.4 11331.4 12390.8 13427.7 14168.4 14615.5 14773.2 14735.9 14650.8 14533.6
14402 14295.6 14249.5 14221.4 14385.1 14967 16227.8 18241.4 20999.9 24145.9
27567.2 31518.6 36488.5 42706.4 50725.2 54948.3 51654.9 47563.9 43827.1 39815.1
33483.7 26153.5 18892.3 11800.9 5688.2 1837.9 0
10457.4 11288.4 12241.5 13185.7 13881.9 14305.3 14505.5 14554.9 14587.4 14616.3
14662.8 14762.3 14944.5 15173.3 15550.1 16337.8 17718.6 19720.6 22328.9 25438.8
29163.5 33451.6 38398.6 43746.9 49109.2 50533.8 47511.7 43623.3 39540.7 34896.2
28393.1 21401.1 14894.8 9067.4 4237.5 1350.3 0
10457.4 11245.9 12092.6 12943.3 13595.4 13994.7 14237.5 14373.9 14524.4 14698.9
14923.7 15228.6 15639.9 16125.5 16715.4 17708.5 19209.3 21199.7 23657.5 26731.4
30760.2 35385 40308.7 44787 47493.7 46119.3 43368.5 39682.7 35254.6 29977.7
23302.4 16649.2 10896.8 6334.2 2786.9 862.8 0
10457.4 11159.6 11902 12628.7 13197.7 13557.7 13782 13912 14044.4 14208.6
14442.9 14770.4 15196.9 15686.9 16295.6 17173.2 18429.2 20073.7 22138.7 24593.7
27537.5 30629.8 33371.4 35314.4 35799.9 33755.4 30862.6 27420 23663.6 19591.4
14923.3 10445 6729.5 3894.8 1752 573.8 0
10457.4 11073.4 11711.4 12314.5 12800.1 13121.1 13326.6 13450.1 13564.1 13717.8
13962.6 14311.7 14754.3 15248.7 15875.5 16637.9 17649.2 18947.7 20619.8 22455.7
24314.4 25874.6 26434.4 25841.7 24105.8 21391.5 18356.6 15157.2 12072.5 9205.4
6544.1 4240.7 2562.2 1455.8 717.5 284.9 0
10457.4 10981.5 11521.2 12024 12416 12686.1 12854.6 12935.3 12998.3 13083.4
13237.5 13478.2 13790 14115.5 14486.3 14901.6 15428.9 16118.7 17026.4 17993.5
18890.7 19473.4 19345 18441.3 16759.5 14485.5 12165.2 9892.4 7788.9 5954.6
4321.8 2928.6 1886.8 1160.5 620.4 257.2 0
10457.4 10890 11331.4 11733.5 12032.4 12251.1 12382.7 12420.5 12432.5 12448.6
12512 12644.4 12825.8 12982.3 13097 13165.2 13208.2 13289.6 13432.9 13531.2
13467 13071.7 12255.1 11041.3 9413.3 7579.4 5974.3 4627.6 3505.2 2703.8
2099.5 1616.4 1211.9 866 523.7 229.5 0
10457.4 10797.7 11140 11450.6 11688.9 11845.8 11916.1 11878.7 11776 11650
11525.6 11442.5 11403.6 11355.5 11264.8 11109.5 10895.6 10674.9 10469.8 10300.5
10115.9 9804.1 9287.3 8558.5 7612.3 6479.9 5461 4481.9 3546.9 2829.4
2213.5 1693.8 1244 871.6 520.9 226.7 0
10457.4 10705.4 10949 11167.7 11345 11440.5 11449.4 11337 11119.5 10851.5
10539.7 10240.7 9980.7 9727.9 9433.3 9053.7 8583.4 8060.9 7507.2 7069.8
6764.8 6536.9 6319.4 6075.4 5811.4 5380.4 4947.8 4335.8 3588.3 2955.4
2327.4 1771.7 1276.1 878 517.7 223.9 0
10457.4 10617.1 10770.4 10918.5 11050.5 11107.1 11063.3 10872.7 10544.1 10158.4
9727.9 9334.2 9005.2 8721.4 8442.6 8114.3 7722.7 7290.5 6831.4 6468.3
6227.1 6068.2 5953 5816.6 5607.9 5245.1 4884 4371.6 3753.6 3189.8
2589.9 2026.5 1492 1036.9 634 271.3 0
10457.4 10528.8 10591.8 10669.3 10755.1 10773.6 10677.3 10408.4 9968.6 9465.4
8916.5 8427.7 8029.6 7714.6 7451.8 7174.9 6861.9 6520 6155.7 5866.7
5689.4 5599.9 5586.6 5557.7 5404.5 5110.3 4820.2 4406.9 3918.5 3423.7
2852.3 2281.3 1707.5 1195.8 750.4 319 0
10457.4 10443.3 10423.3 10439.3 10471.4 10475.5 10347 10020 9516.4 8950.6
8388.8 7947.4 7626.4 7389.6 7180.9 6938.2 6647.2 6322.2 5955 5607.9
5349.1 5208.6 5222.7 5236.7 5192.6 5084.2 4823.4 4398 3918.5 3463.1
3033.7 2580.2 2064.6 1500.8 977.1 413.3 0
10457.4 10348.2 10256.8 10223.8 10239.9 10260 10174.5 9913.7 9488.3 9005.6
8537.3 8128 7768 7452.6 7154.8 6842.6 6500.8 6137.6 5776.4 5454.2
5170.5 4959 4846.7 4779.3 4715.9 4642 4486.3 4208.6 3856.3 3463.9
3018.4 2572.2 2063.4 1517.6 999.2 441.4 0
10457.4 10271.2 10111.5 10030.4 10036 10093 10094.6 9942.9 9624.7 9207.4
8770 8352.7 7946.2 7558.1 7183.7 6810.5 6428.1 6041.3 5682.5 5375.6
5100.7 4890 4737.5 4620.4 4510 4384.4 4212.7 3980.7 3694.2 3352.7
2933 2503.6 2006 1489.6 969.1 429.4 0
10457.4 10194.6 9965.8 9837.4 9832.2 9926.9 10015.2 9971.8 9761.2 9409.2
9002.7 8577.4 8125.1 7663.7 7213 6778.4 6355.5 5945 5589 5296.9
5031.3 4821.4 4628.8 4461.4 4303.7 4127.2 3938.6 3752.8 3532.1 3241.6
2847.1 2435 1948.2 1461.5 939 417.3 0
10457.4 10125.1 9843.8 9676.9 9671.7 9820.2 10029.6 10146.8 10064.9 9756
9314.5 8833.8 8337.8 7833.4 7342.6 6871.5 6422.5 5999.6 5634.8 5340.3
5098.7 4922.9 4772.8 4616.3 4439.8 4213.5 3971.9 3742.4 3496 3188.6
2796.5 2383.6 1905.3 1431 904.9 410.9 0
10457.4 10056.1 9722.2 9516.4 9511.2 9714.2 10044.1 10321.8 10369.1 10103.5
9626.7 9089.8 8550.5 8003.6 7471.9 6964.2 6489.5 6054.5 5681.3 5383.2
5166.5 5024 4916.5 4771.2 4575.4 4299.7 4004.8 3731.9 3459.8 3136
2745.6 2332.2 1861.9 1400.5 870.8 404.5 0
10457.4 9995.5 9614.7 9381.2 9365.5 9599.5 10014.4 10414.9 10563.7 10356.7
9875.9 9289.7 8716.2 8162.5 7629.2 7121.1 6641.2 6198.2 5817.8 5516.8
5292.5 5139.6 5040.9 4917.3 4743.1 4495.2 4214.3 3925.3 3630 3270
2845.1 2413.3 1929.4 1394.9 841.9 403.3 0
10457.4 9934.9 9507.2 9245.5 9219.4 9485.5 9984.7 10507.6 10758.4 10609.9
10125.1 9489.5 8882.4 8321.8 7786.9 7278.4 6792.9 6342.3 5954.2 5650
5418.1 5254.8 5165.3 5063.4 4910.9 4691 4424.1 4119.2 3800.1 3403.7
2944.6 2494 1996.4 1389.2 812.6 402.1 0
10457.4 9873.9 9409.6 9125.9 9085 9346.2 9863.9 10410 10713.4 10637.2
10218.2 9593 8966.6 8415.3 7899.2 7417.3 6952.6 6514.8 6133.2 5826.6
5576.2 5402 5294.5 5191 5040.5 4829.4 4556.5 4244.8 3908.5 3501.6
3033.3 2570.2 2060.6 1366.8 750.4 354.7 0
10457.4 9813.3 9311.7 9006.8 8950.6 9207.4 9743.1 10312.9 10668.1 10664.1
10310.9 9697 9050.9 8509.2 8011.6 7556.1 7112.7 6687.4 6312.2 6003.2
5734.3 5549.7 5423.3 5319 5170.5 4967.9 4689 4370 4016.8 3599.5
3122 2646.5 2124.8 1344.3 688.2 307 0
10457.4 9766.4 9236.7 8917.3 8843.8 9071 9548.9 10055.7 10373.9 10383.2
10080.6 9532.8 8926.1 8394.4 7929.7 7518.4 7121.9 6733.5 6378.4 6079.4
5832.2 5665.7 5546.1 5443 5294.9 5081.8 4789.3 4456.6 4095.1 3676.1
3191.8 2719.9 2180.6 1463.1 799.4 353.5 0
10457.4 9719 9161.3 8828.2 8736.7 8934.5 9354.7 9798.5 10080.2 10102.3
9850.7 9369.1 8800.9 8279.2 7848.3 7480.7 7130.8 6779.6 6444.6 6155.7
5930.1 5781.7 5669.3 5566.6 5419.3 5195.8 4889.6 4543.3 4173.3 3752.8
3261.6 2792.9 2235.9 1581.9 910.9 400.5 0
10457.4 9680.9 9108.7 8765.6 8666.9 8844.2 9217.4 9596.2 9832.2 9847
9623.5 9193 8674.9 8178.5 7755.2 7395.2 7058.1 6718.3 6389.2 6117.1
5927.7 5802.5 5698.2 5595.9 5451.4 5226.7 4921.3 4574.2 4203 3788.1
3298.5 2827.4 2281.7 1659.7 1007.2 439.4 0
10457.4 9642.8 9056.1 8703 8596.2 8754 9080.2 9394 9584.6 9591.4
9397.2 9016.8 8548.1 8077.8 7662.5 7309.3 6985.5 6657.3 6334.2 6078.6
5926.1 5823.4 5727.1 5625.2 5483.5 5257.6 4952.6 4604.7 4232.7 3823.4
3335.5 2861.9 2327.4 1737.5 1103.5 478.3 0
10457.4 9613.1 9018.8 8660.1 8555.7 8708.6 9017.2 9300.9 9465.4 9465.8
9288.1 8943.8 8510.8 8053.3 7625.1 7241.5 6886.8 6534.9 6194.2 5954.2
5826.6 5742.3 5656.5 5553.7 5413.7 5194.6 4892 4548.9 4187.4 3785.7
3317 2836.3 2316.2 1732.7 1095.5 468.7 0
10457.4 9583.4 8981.5 8617.5 8515.2 8663.7 8954.6 9207.4 9345.8 9339.8
9179.3 8870.3 8473.1 8028.8 7588.2 7174.1 6788.9 6412.5 6054.5 5829.8
5727.1 5661.3 5585.8 5482.3 5344.3 5131.6 4831.4 4493.5 4142 3748
3298.5 2809.8 2305.4 1727.5 1087.5 458.3 0
10457.4 9556.1 8953 8591.8 8493.5 8645.2 8930.5 9176.9 9307.7 9297.7
9139.6 8852.3 8473.1 8032 7580.2 7138.4 6722.3 6315.8 5941 5724.7
5630 5574.2 5509.6 5406.9 5266.4 5049.7 4752 4419.7 4071.4 3680.6
3242 2752.8 2228.7 1662.9 1036.9 432.6 0
10457.4 9528.4 8924.5 8566.6 8471.9 8626.7 8906.4 9146 9269.6 9255.6
9100.3 8834.2 8473.1 8035.7 7572.2 7102.7 6656.5 6219.1 5827.4 5619.9
5532.9 5487.5 5433.3 5331 5188.6 4967.9 4672.9 4345.9 4000.8 3613.5
3185.4 2695.8 2151.7 1597.9 986.3 406.1 0
10457.4 9494.3 8896.4 8547.3 8463 8623.5 8904.4 9141.2 9257.6 9237.5
9077 8828.2 8479.1 8041.7 7568.2 7082.6 6617.1 6155.7 5754.4 5549.7
5465.5 5425.3 5377.2 5272.8 5128.4 4895.6 4610.7 4289.7 3936.6 3551.3
3126 2648.5 2062.6 1540.9 935 381.2 0
10457.4 9528.4 8924.5 8566.6 8471.9 8626.7 8906.4 9146 9269.6 9255.6
9100.3 8834.2 8473.1 8035.7 7572.2 7102.7 6656.5 6219.1 5827.4 5619.9
5532.9 5487.5 5433.3 5331 5188.6 4967.9 4672.9 4345.9 4000.8 3613.5
3185.4 2695.8 2151.7 1597.9 986.3 406.1 0
10457.4 9556.1 8953 8591.8 8493.5 8645.2 8930.5 9176.9 9307.7 9297.7
9139.6 8852.3 8473.1 8032 7580.2 7138.4 6722.3 6315.8 5941 5724.7
5630 5574.2 5509.6 5406.9 5266.4 5049.7 4752 4419.7 4071.4 3680.6
3242 2752.8 2228.7 1662.9 1036.9 432.6 0
10457.4 9583.4 8981.5 8617.5 8515.2 8663.7 8954.6 9207.4 9345.8 9339.8
9179.3 8870.3 8473.1 8028.8 7588.2 7174.1 6788.9 6412.5 6054.5 5829.8
5727.1 5661.3 5585.8 5482.3 5344.3 5131.6 4831.4 4493.5 4142 3748
3298.5 2809.8 2305.4 1727.5 1087.5 458.3 0
10457.4 9613.1 9018.8 8660.1 8555.7 8708.6 9017.2 9300.9 9465.4 9465.8
9288.1 8943.8 8510.8 8053.3 7625.1 7241.5 6886.8 6534.9 6194.2 5954.2
5826.6 5742.3 5656.5 5553.7 5413.7 5194.6 4892 4548.9 4187.4 3785.7
3317 2836.3 2316.2 1732.7 1095.5 468.7 0
10457.4 9642.8 9056.1 8703 8596.2 8754 9080.2 9394 9584.6 9591.4
9397.2 9016.8 8548.1 8077.8 7662.5 7309.3 6985.5 6657.3 6334.2 6078.6
5926.1 5823.4 5727.1 5625.2 5483.5 5257.6 4952.6 4604.7 4232.7 3823.4
3335.5 2861.9 2327.4 1737.5 1103.5 478.3 0
10457.4 9680.9 9108.7 8765.6 8666.9 8844.2 9217.4 9596.2 9832.2 9847
9623.5 9193 8674.9 8178.5 7755.2 7395.2 7058.1 6718.3 6389.2 6117.1
5927.7 5802.5 5698.2 5595.9 5451.4 5226.7 4921.3 4574.2 4203 3788.1
3298.5 2827.4 2281.7 1659.7 1007.2 439.4 0
10457.4 9719 9161.3 8828.2 8736.7 8934.5 9354.7 9798.5 10080.2 10102.3
9850.7 9369.1 8800.9 8279.2 7848.3 7480.7 7130.8 6779.6 6444.6 6155.7
5930.1 5781.7 5669.3 5566.6 5419.3 5195.8 4889.6 4543.3 4173.3 3752.8
3261.6 2792.9 2235.9 1581.9 910.9 400.5 0
10457.4 9766.4 9236.7 8917.3 8843.8 9071 9548.9 10055.7 10373.9 10383.2
10080.6 9532.8 8926.1 8394.4 7929.7 7518.4 7121.9 6733.5 6378.4 6079.4
5832.2 5665.7 5546.1 5443 5294.9 5081.8 4789.3 4456.6 4095.1 3676.1
3191.8 2719.9 2180.6 1463.1 799.4 353.5 0
10457.4 9813.3 9311.7 9006.8 8950.6 9207.4 9743.1 10312.9 10668.1 10664.1
10310.9 9697 9050.9 8509.2 8011.6 7556.1 7112.7 6687.4 6312.2 6003.2
5734.3 5549.7 5423.3 5319 5170.5 4967.9 4689 4370 4016.8 3599.5
3122 2646.5 2124.8 1344.3 688.2 307 0
10457.4 9873.9 9409.6 9125.9 9085 9346.2 9863.9 10410 10713.4 10637.2
10218.2 9593 8966.6 8415.3 7899.2 7417.3 6952.6 6514.8 6133.2 5826.6
5576.2 5402 5294.5 5191 5040.5 4829.4 4556.5 4244.8 3908.5 3501.6
3033.3 2570.2 2060.6 1366.8 750.4 354.7 0
10457.4 9934.9 9507.2 9245.5 9219.4 9485.5 9984.7 10507.6 10758.4 10609.9
10125.1 9489.5 8882.4 8321.8 7786.9 7278.4 6792.9 6342.3 5954.2 5650
5418.1 5254.8 5165.3 5063.4 4910.9 4691 4424.1 4119.2 3800.1 3403.7
2944.6 2494 1996.4 1389.2 812.6 402.1 0
10457.4 9995.5 9614.7 9381.2 9365.5 9599.5 10014.4 10414.9 10563.7 10356.7
9875.9 9289.7 8716.2 8162.5 7629.2 7121.1 6641.2 6198.2 5817.8 5516.8
5292.5 5139.6 5040.9 4917.3 4743.1 4495.2 4214.3 3925.3 3630 3270
2845.1 2413.3 1929.4 1394.9 841.9 403.3 0
10457.4 10056.1 9722.2 9516.4 9511.2 9714.2 10044.1 10321.8 10369.1 10103.5
9626.7 9089.8 8550.5 8003.6 7471.9 6964.2 6489.5 6054.5 5681.3 5383.2
5166.5 5024 4916.5 4771.2 4575.4 4299.7 4004.8 3731.9 3459.8 3136
2745.6 2332.2 1861.9 1400.5 870.8 404.5 0
10457.4 10125.1 9843.8 9676.9 9671.7 9820.2 10029.6 10146.8 10064.9 9756
9314.5 8833.8 8337.8 7833.4 7342.6 6871.5 6422.5 5999.6 5634.8 5340.3
5098.7 4922.9 4772.8 4616.3 4439.8 4213.5 3971.9 3742.4 3496 3188.6
2796.5 2383.6 1905.3 1431 904.9 410.9 0
10457.4 10194.6 9965.8 9837.4 9832.2 9926.9 10015.2 9971.8 9761.2 9409.2
9002.7 8577.4 8125.1 7663.7 7213 6778.4 6355.5 5945 5589 5296.9
5031.3 4821.4 4628.8 4461.4 4303.7 4127.2 3938.6 3752.8 3532.1 3241.6
2847.1 2435 1948.2 1461.5 939 417.3 0
10457.4 10271.2 10111.5 10030.4 10036 10093 10094.6 9942.9 9624.7 9207.4
8770 8352.7 7946.2 7558.1 7183.7 6810.5 6428.1 6041.3 5682.5 5375.6
5100.7 4890 4737.5 4620.4 4510 4384.4 4212.7 3980.7 3694.2 3352.7
2933 2503.6 2006 1489.6 969.1 429.4 0
10457.4 10348.2 10256.8 10223.8 10239.9 10260 10174.5 9913.7 9488.3 9005.6
8537.3 8128 7768 7452.6 7154.8 6842.6 6500.8 6137.6 5776.4 5454.2
5170.5 4959 4846.7 4779.3 4715.9 4642 4486.3 4208.6 3856.3 3463.9
3018.4 2572.2 2063.4 1517.6 999.2 441.4 0
10457.4 10443.3 10423.3 10439.3 10471.4 10475.5 10347 10020 9516.4 8950.6
8388.8 7947.4 7626.4 7389.6 7180.9 6938.2 6647.2 6322.2 5955 5607.9
5349.1 5208.6 5222.7 5236.7 5192.6 5084.2 4823.4 4398 3918.5 3463.1
3033.7 2580.2 2064.6 1500.8 977.1 413.3 0
10457.4 10528.8 10591.8 10669.3 10755.1 10773.6 10677.3 10408.4 9968.6 9465.4
8916.5 8427.7 8029.6 7714.6 7451.8 7174.9 6861.9 6520 6155.7 5866.7
5689.4 5599.9 5586.6 5557.7 5404.5 5110.3 4820.2 4406.9 3918.5 3423.7
2852.3 2281.3 1707.5 1195.8 750.4 319 0
10457.4 10617.1 10770.4 10918.5 11050.5 11107.1 11063.3 10872.7 10544.1 10158.4
9727.9 9334.2 9005.2 8721.4 8442.6 8114.3 7722.7 7290.5 6831.4 6468.3
6227.1 6068.2 5953 5816.6 5607.9 5245.1 4884 4371.6 3753.6 3189.8
2589.9 2026.5 1492 1036.9 634 271.3 0
10457.4 10705.4 10949 11167.7 11345 11440.5 11449.4 11337 11119.5 10851.5
10539.7 10240.7 9980.7 9727.9 9433.3 9053.7 8583.4 8060.9 7507.2 7069.8
6764.8 6536.9 6319.4 6075.4 5811.4 5380.4 4947.8 4335.8 3588.3 2955.4
2327.4 1771.7 1276.1 878 517.7 223.9 0
10457.4 10797.7 11140 11450.6 11688.9 11845.8 11916.1 11878.7 11776 11650
11525.6 11442.5 11403.6 11355.5 11264.8 11109.5 10895.6 10674.9 10469.8 10300.5
10115.9 9804.1 9287.3 8558.5 7612.3 6479.9 5461 4481.9 3546.9 2829.4
2213.5 1693.8 1244 871.6 520.9 226.7 0
10457.4 10890 11331.4 11733.5 12032.4 12251.1 12382.7 12420.5 12432.5 12448.6
12512 12644.4 12825.8 12982.3 13097 13165.2 13208.2 13289.6 13432.9 13531.2
13467 13071.7 12255.1 11041.3 9413.3 7579.4 5974.3 4627.6 3505.2 2703.8
2099.5 1616.4 1211.9 866 523.7 229.5 0
10457.4 10981.5 11521.2 12024 12416 12686.1 12854.6 12935.3 12998.3 13083.4
13237.5 13478.2 13790 14115.5 14486.3 14901.6 15428.9 16118.7 17026.4 17993.5
18890.7 19473.4 19345 18441.3 16759.5 14485.5 12165.2 9892.4 7788.9 5954.6
4321.8 2928.6 1886.8 1160.5 620.4 257.2 0
10457.4 11073.4 11711.4 12314.5 12800.1 13121.1 13326.6 13450.1 13564.1 13717.8
13962.6 14311.7 14754.3 15248.7 15875.5 16637.9 17649.2 18947.7 20619.8 22455.7
24314.4 25874.6 26434.4 25841.7 24105.8 21391.5 18356.6 15157.2 12072.5 9205.4
6544.1 4240.7 2562.2 1455.8 717.5 284.9 0
10457.4 11159.6 11902 12628.7 13197.7 13557.7 13782 13912 14044.4 14208.6
14442.9 14770.4 15196.9 15686.9 16295.6 17173.2 18429.2 20073.7 22138.7 24593.7
27537.5 30629.8 33371.4 35314.4 35799.9 33755.4 30862.6 27420 23663.6 19591.4
14923.3 10445 6729.5 3894.8 1752 573.8 0
10457.4 11245.9 12092.6 12943.3 13595.4 13994.7 14237.5 14373.9 14524.4 14698.9
14923.7 15228.6 15639.9 16125.5 16715.4 17708.5 19209.3 21199.7 23657.5 26731.4
30760.2 35385 40308.7 44787 47493.7 46119.3 43368.5 39682.7 35254.6 29977.7
23302.4 16649.2 10896.8 6334.2 2786.9 862.8 0
